chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18UIAR W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
S18UIAR W/30
Order ID no. 3002710
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Right Angled Barrel
Dimensions
85,1 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Max. range (mm)
300
Operating mode
Time-of-Flight
Output function
Analog output
Protection class
IP67
Radiation direction
side
Special features
Clear object detection
In Stock
Price Group
F3
List Price
540,00 EUR
Item Total
540,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S18UIAR W/30
Contact Support