chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS3AP5XLP W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
VS3AP5XLP W/30
Order ID no. 3002800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
16,6 mm x 9 mm x 25,4 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
250
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
193,00 EUR
Item Total
193,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VS3AP5XLP W/30
Contact Support