chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M126E2LDQ-02947 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed mode sensor (laser emitter)
M126E2LDQ-02947
Order ID no. 3002947
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Construction size
⌀ 12 mm
Design
Tube
Dimensions
57 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Housing surface
Black
Laser class
2
Light type
Red
Max. range (mm)
30000
Operating mode
Laser Emitter
Protection class
IP67
Special features
Laser
Wavelength (nm)
650
home
Turck-Shop
Others
M126E2LDQ-02947
In Stock
Price Group
F3
List Price
344,00 EUR
Item Total
344,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support