chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
R58ACR1D | TURCK - Your Global Automation Partner
Photoelectric sensor Color Mark Sensor
R58ACR1D
Order ID no. 3010242
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
80,1 mm x 30 mm x 58,9 mm
Electrical connection
Cable
Focal distance (mm)
10
Function
Inspection sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black-finished
Light type
Red
Max. range (mm)
10
Operating mode
Contrast sensor
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
10
In Stock
Price Group
F3
List Price
328,00 EUR
Item Total
328,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
R58ACR1D
Contact Support