chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LEDRR62X62M-10343 | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDRR62X62M-10343
Order ID no. 3010343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
66,7 mm x 66,7 mm x 14,7 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Light type
Red
Protection class
IP20
home
Turck-Shop
Others
LEDRR62X62M-10343
In Stock
Price Group
F3
List Price
527,00 EUR
Item Total
527,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support