chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CL50GXXANQP | TURCK - Your Global Automation Partner
LED signal light Tower light
CL50GXXANQP
Order ID no. 3010503
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
145,3 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Input type
negative switching
Light type
Green
Number of colors/segments
1
Protection class
IP50
Volume (dB)
92 dB
In Stock
Price Group
F3
List Price
140,00 EUR
Item Total
140,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CL50GXXANQP
Contact Support