chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50WBGY W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50WBGY W/30
Order ID no. 3010823
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
9
Cascadable
No
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
202,2 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
Blue, Green, White, Yellow
Number of colors/segments
4
Protection class
IP67
home
Turck-Shop
Others
TL50WBGY W/30
In Stock
Price Group
F3
List Price
213,00 EUR
Item Total
213,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support