chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
M18RGX7NQPMA | TURCK - Your Global Automation Partner
LED signal light Beacon
M18RGX7NQPMA
Order ID no. 3011752
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 16,5 mm
Design
Threaded barrel
Dimensions
51,5 mm x 51,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
negative switching
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
home
Turck-Shop
Others
M18RGX7NQPMA
In Stock
Price Group
F3
List Price
108,00 EUR
Item Total
108,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support