chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30AFF400 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse mode sensor with adjustable foreground suppression
QS30AFF400
Order ID no. 3011984
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Rectangular with thread
Dimensions
35 mm x 22 mm x 53 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
400
Operating mode
Foreground suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Mechanical Screw
Switching element function
NO contact
Wavelength (nm)
660
In Stock
Price Group
F3
List Price
246,00 EUR
Item Total
246,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS30AFF400
Contact Support