chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S18UUAQ-12640 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
S18UUAQ-12640
Order ID no. 3012640
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
90,9 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
300
Output function
Analog output
Protection class
IP67
Radiation direction
straight
Special features
High-speed, Pushbutton
home
Turck-Shop
Others
S18UUAQ-12640
In Stock
Price Group
F3
List Price
1190,00 EUR
Item Total
1190,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support