chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50RPFF50YXDQPMA | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50RPFF50YXDQPMA
Order ID no. 3012803
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
56,8 mm
Electrical connection
Cable with connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
IR
Max. range (mm)
50
Number of beams
1
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NC contact
Wavelength (nm)
880
home
Turck-Shop
Others
K50RPFF50YXDQPMA
In Stock
Price Group
F3
List Price
289,00 EUR
Item Total
289,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support