chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LGXA1XPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light beacon with audible signal
K50LGXA1XPQ
Order ID no. 3013003
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
68 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
ABS, PC
Housing surface
Black
Input type
PNP
Light type
Green
Number of colors/segments
1
Protection class
IP50
Volume (dB)
75 dB
In Stock
Price Group
F3
List Price
160,00 EUR
Item Total
160,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LGXA1XPQ
Contact Support