chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDILA580SSD6-XQ | TURCK - Your Global Automation Partner
LEDILA580SSD6-XQ
Order ID no. 3015058
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions
621 mm x 76 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Protection class
IP68
Special features
Wash down
In Stock
Price Group
F3
List Price
5217,00 EUR
Item Total
5217,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDILA580SSD6-XQ
Contact Support