chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5R2100XKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R2100XKQ
Order ID no. 3015176
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,2 mm x 36 mm x 2178 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Max. range (mm)
4000
Number of beams
420
Operating mode
Receiver
Optical resolution (mm)
5
Output function
PNP/NPN, analog output
Protection class
IP65
Scan field (mm)
2100
Switching element function
2 x NO contact
In Stock
Price Group
F3
List Price
3127,00 EUR
Item Total
3127,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EA5R2100XKQ
Contact Support