chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDGLA435AD6-XQ | TURCK - Your Global Automation Partner
LEDGLA435AD6-XQ
Order ID no. 3015527
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions
474 mm x 76 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
Green
Protection class
IP68
Special features
Wash down
In Stock
Price Group
F3
List Price
2029,00 EUR
Item Total
2029,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDGLA435AD6-XQ
Contact Support