chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDGA70XD5-PQ | TURCK - Your Global Automation Partner
Image processing Area Light
LEDGA70XD5-PQ
Order ID no. 3016070
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
76,2 mm x 76,2 mm x 29,2 mm
Dimmable
Yes
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Green
Protection class
IP50
In Stock
Price Group
F3
List Price
882,00 EUR
Item Total
882,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDGA70XD5-PQ
Contact Support