chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDWR70XD5-XM | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDWR70XD5-XM
Order ID no. 3017288
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
76,2 mm x 76,2 mm x 38,7 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
White
Protection class
IP50
In Stock
Price Group
F3
List Price
760,00 EUR
Item Total
760,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDWR70XD5-XM
Contact Support