chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APPBMGYCQPMA | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APPBMGYCQPMA
Order ID no. 3018930
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Dome
Dimensions
49,4 mm x 49,4 mm
Electrical connection
Cable with connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP65
Switching element function
normally open NO
home
Turck-Shop
Others
K30APPBMGYCQPMA
In Stock
Price Group
F3
List Price
168,00 EUR
Item Total
168,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support