chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APPBRXD | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APPBRXD
Order ID no. 3019138
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Dome
Dimensions
49,4 mm x 49,4 mm
Electrical connection
Cable
Function
Limit switch
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP65
Switching element function
normally open NO
home
Turck-Shop
Others
K30APPBRXD
In Stock
Price Group
F3
List Price
150,00 EUR
Item Total
150,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support