chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80FLRXXP | TURCK - Your Global Automation Partner
LED signal light
K80FLRXXP
Order ID no. 3025239
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Rectangular
Dimensions
93,1 mm x 80,9 mm x 41,7 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67
home
Turck-Shop
Others
K80FLRXXP
In Stock
Price Group
F3
List Price
242,00 EUR
Item Total
242,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support