chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A30PRLNCQDC | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A30PRLNCQDC
Order ID no. 3032092
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Construction size
⌀ 30 mm
Design
Tube
Dimensions
116 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
150000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Encapsulated
Switching element function
Dark operation
In Stock
List Price
357,00 EUR
Item Total
357,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A30PRLNCQDC
Contact Support