chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20PDXLQ5-32112 | TURCK - Your Global Automation Partner
Q20PDXLQ5-32112
Order ID no. 3032112
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Proximity switch
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Max. range (mm)
1500
Switching element function
Complementary contact
Wavelength (nm)
850
In Stock
Price Group
F3
List Price
€212.00
home
Turck-Shop
Others
Q20PDXLQ5-32112
Item Total
€212.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support