chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18SN6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
T18SN6R
Order ID no. 3032469
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Tube
Dimensions
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Receiver
Output function
NPN
Protection class
IP67, IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
In Stock
List Price
102,00 EUR
Item Total
102,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T18SN6R
Contact Support