chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S30RW3FF400 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S30RW3FF400
Order ID no. 3033361
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Tube
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
400
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP67
Special features
Encapsulated
Switching element function
Dark operation
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
201,00 EUR
Item Total
201,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S30RW3FF400
Contact Support