chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T30SN6FF400 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
T30SN6FF400 W/30
Order ID no. 3033930
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Tube
Dimensions
45 mm x 40 mm x 51,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
400
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
198,00 EUR
Item Total
198,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T30SN6FF400 W/30
Contact Support