chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312WMHS W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SM312WMHS W/30
Order ID no. 3035664
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
130
Operating mode
Divergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
NO contact
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
214,00 EUR
Item Total
214,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312WMHS W/30
Contact Support