chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312CQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM312CQDP
Order ID no. 3035721
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
16
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
NO contact
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
198,00 EUR
Item Total
198,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312CQDP
Contact Support