chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312FPMHSQPD | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
SM312FPMHSQPD
Order ID no. 3035900
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO contact
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
227,00 EUR
home
Turck-Shop
Others
SM312FPMHSQPD
Item Total
227,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support