chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FLBXYPQ | TURCK - Your Global Automation Partner
K50FLBXYPQ
Order ID no. 3042985
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue, Yellow
Number of colors/segments
2
Protection class
IP67, IP69
Special features
Wash down
In Stock
Price Group
F3
List Price
125,00 EUR
Item Total
125,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50FLBXYPQ
Contact Support