chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BMT13SMVF | TURCK - Your Global Automation Partner
Glass fiber bifurcated fiber
BMT13SMVF
Order ID no. 3065967
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Design
Circular
Dimensions
914 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Special features
Vacuum Feedthrough
home
Turck-Shop
Others
BMT13SMVF
Item Total
666,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
666,00 EUR