chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VN6RBQ7 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS18VN6RBQ7
Order ID no. 3066439
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions
27,7 mm x 15 mm x 41,5 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
3000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
In Stock
Price Group
F3
List Price
95,00 EUR
Item Total
95,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18VN6RBQ7
Contact Support