chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRA80X80M | TURCK - Your Global Automation Partner
LEDRA80X80M
Order ID no. 3072268
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M8 x 1
Design
Rectangular
Dimensions
92,6 mm x 110,4 mm x 25,4 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Red
Protection class
IP40
Wavelength (nm)
660
In Stock
Price Group
F3
List Price
589,00 EUR
Item Total
589,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDRA80X80M
Contact Support