chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PPROCAMS | TURCK - Your Global Automation Partner
Image processing Camera P3
PPROCAMS
Order ID no. 3075126
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Construction size
⌀ 52,5 mm
Dimensions
143,3 mm
Housing material
Metal
Housing quality
Nickel-plated aluminum
Protection class
IP68
Resolution
640 x 480 Pixel
Special features
Wash down
home
Turck-Shop
Others
PPROCAMS
Item Total
2422,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
2422,00 EUR