chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VP6DQ1 | TURCK - Your Global Automation Partner
QS18VP6DQ1
Order ID no. 3075382
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
450
Operating mode
Diffuse
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
940
In Stock
Price Group
F3
List Price
121,00 EUR
Item Total
121,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18VP6DQ1
Contact Support