chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRO100W W/30 | TURCK - Your Global Automation Partner
Image processing axial light
LEDRO100W W/30
Order ID no. 3075523
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP40
Wavelength (nm)
630
home
Turck-Shop
Others
LEDRO100W W/30
Item Total
1755,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1755,00 EUR