chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRR90S-P | TURCK - Your Global Automation Partner
LEDRR90S-P
Order ID no. 3075892
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Construction size
⌀ 104 mm
Design
Rectangular
Dimensions
56 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
Red
Protection class
IP68
Special features
Wash down
In Stock
Price Group
F3
List Price
1337,00 EUR
Item Total
1337,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDRR90S-P
Contact Support