chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T8LGXXP | TURCK - Your Global Automation Partner
LED signal light Beacon
T8LGXXP
Order ID no. 3076451
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 19,1 mm
Design
Threaded barrel
Dimensions
15,8 mm x 15,8 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Input type
PNP
Light type
Green
Number of colors/segments
1
Protection class
IP67
home
Turck-Shop
Others
T8LGXXP
Item Total
88,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
88,00 EUR