chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LEDIR90S-G | TURCK - Your Global Automation Partner
Vision System ring light
LEDIR90S-G
Order ID no. 3076790
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Construction size
⌀ 104 mm
Design
Rectangular
Dimensions
56 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
IR
Protection class
IP68
Special features
Wash down
home
Turck-Shop
Others
LEDIR90S-G
Item Total
1337,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1337,00 EUR