chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18WXXPQPMA | TURCK - Your Global Automation Partner
LED Signal Light Beacon
M18WXXPQPMA
Order ID no. 3077720
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 16,5 mm
Design
Threaded barrel
Dimensions
51,5 mm x 51,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
PNP
Light type
White
Number of colors/segments
1
Protection class
IP67
home
Turck-Shop
Others
M18WXXPQPMA
Item Total
130,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
130,00 EUR