chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SC-IM9A | TURCK - Your Global Automation Partner
Safety relays
SC-IM9A
Order ID no. 3077814
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Design
Terminal chamber
Dimensions
118 mm x 22,5 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Safety relay
Housing material
Plastic
Housing quality
PC
Protection class
IP20
home
Turck-Shop
Others
SC-IM9A
Item Total
311,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
311,00 EUR