chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18GXXP | TURCK - Your Global Automation Partner
LED Signal Light Beacon
M18GXXP
Order ID no. 3078655
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 16,5 mm
Design
Threaded barrel
Dimensions
51,5 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
PNP
Light type
Green
Number of colors/segments
1
Protection class
IP67
home
Turck-Shop
Others
M18GXXP
Item Total
125,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
125,00 EUR