chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80LGRA1YPQP | TURCK - Your Global Automation Partner
LED signal light beacon with audible signal
K80LGRA1YPQP
Order ID no. 3078812
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
122,2 mm x 80,9 mm x 65,7 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Yellow
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP50
Volume (dB)
75 dB
home
Turck-Shop
Others
K80LGRA1YPQP
Item Total
190,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
190,00 EUR