chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LEDBSW | TURCK - Your Global Automation Partner
Vision System Spotlight
LEDBSW
Order ID no. 3079204
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 29,5 mm
Design
Smooth barrel
Dimensions
95,6 mm
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
Blue
Protection class
IP67
Special features
Wash down
Wavelength (nm)
470
home
Turck-Shop
Others
LEDBSW
Item Total
505,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
505,00 EUR