chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q7LMEB W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
Q7LMEB W/30
Order ID no. 3086319
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
9
Design
Rectangular
Dimensions
174 mm x 24 mm x 10 mm
Electrical connection
Cable
Housing material
Aluminium
Housing quality
AL
Operating voltage
DC
Protection class
IP69K
In Stock
Price Group
F3
List Price
707,00 EUR
home
Turck-Shop
Others
Q7LMEB W/30
Item Total
707,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support