chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S12-2APRL-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
S12-2APRL-2M
Order ID no. 3087413
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Tube
Dimensions
30,4 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Encapsulated
Switching element function
NO contact, light operation
Wavelength (nm)
880
In Stock
List Price
42,00 EUR
Item Total
42,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S12-2APRL-2M
Contact Support