chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PBR1X326U-VL | TURCK - Your Global Automation Partner
PBR1X326U-VL
Order ID no. 3087528
home
Home
Loading...
Technical Data
Downloads
Special features
Detection of small parts
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Rectangular
Scan field (mm)
14.5
Dimensions
1828 mm
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Function
Diffuse mode sensor
In Stock
Price Group
F3
List Price
€172.00
home
Turck-Shop
Others
PBR1X326U-VL
Item Total
€172.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support