chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DF-G3-NS-Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DF-G3-NS-Q3
Order ID no. 3087573
home
Home
Loading...
Technical Data
Downloads
Special features
keep/defer
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M8 x 1
Design
Rectangular
Dimensions
79,3 mm x 10 mm x 33 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Red
Function
Fiber optic sensor
Operating mode
Plastic fiber
Output function
NPN
Measuring principle
Optical
Protection class
IP50
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
635
In Stock
Price Group
F3
List Price
€276.00
home
Turck-Shop
Others
DF-G3-NS-Q3
Item Total
€276.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support