chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLR14-980P5 | TURCK - Your Global Automation Partner
Safety Light Curtain Receiver
SLLR14-980P5
Order ID no. 3088733
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Output function
2 x PNP
Protection class
IP65, IP67
Scan field (mm)
980
Switching element function
2 x NO contact
home
Turck-Shop
Others
SLLR14-980P5
Item Total
1922,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
1922,00 EUR