chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLE23-280P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLE23-280P5
Order ID no. 3088746
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 285 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Protection class
IP65, IP67
Scan field (mm)
280
home
Turck-Shop
Others
SLLE23-280P5
Item Total
546,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
546,00 EUR