chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLC60XW340SSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
WLC60XW340SSQ
Order ID no. 3091119
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
360,4 mm x 60,9 mm x 31,3 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Stainless steel
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
In Stock
Price Group
F3
List Price
1225,00 EUR
Item Total
1225,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLC60XW340SSQ
Contact Support